Publiceer je producten
Raindance Select S Shower set 120 3jet with shower bar 90 cm and soap dish
Raindance Select S Shower set 120 3jet with shower bar 90 cm and soap dish

    Raindance Select S Shower set 120 3jet with shower bar 90 cm and soap dish

    Raindance Select S Shower set 120 3jet with shower bar 90 cm and soap dish
    Specificatie
    • Surfaces: - 26631000 Chrome - 26631400 White/Chrome Specification: • consists of: hand shower, shower bar, shower hose, slider, soap dish • shower head size: 125 mm • spray type: Rain, RainAir, Whirl • convenient diversion via Select button • 90° position adjustable hand shower holder, pivots left and right, up and down • maximum flow rate at 3 bar: 15 l/min • minimum flow pressure: 1 bar • pivot connector prevent hose from tangling • wall mounting: screw fastening • wall supports of plastic • shower bar diameter: 22 mm • profile stand pipe: round
    Technische specificatie
    • Unieke ref.26631000
    • ProductfamilieWallbar sets
    • ProductgroepRaindance Select S
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-23
    • Editienummer1
    • Hoogte (mm)1008
    • Breedte (mm)167
    • Diepte (mm)194
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.4
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010109
    • ETIM-naamSliding rod combination