Publiceer je producten
Raindance Select S Shower set 120 3jet EcoSmart 9 l/min with shower bar 90 cm and soap dish

Raindance Select S Shower set 120 3jet EcoSmart 9 l/min with shower bar 90 cm and soap dish

Raindance Select S Shower set 120 3jet EcoSmart 9 l/min with shower bar 90 cm and soap dish
Specificatie
  • Surfaces: - 26633000 Chrome - 26633400 White/Chrome Specification: • consists of: hand shower, shower bar, shower hose, slider, soap dish • spray type: RainAir, Whirl, Rain • convenient diversion via Select button • 90° position adjustable hand shower holder, pivots left and right, up and down • maximum flow rate at 3 bar: 9 l/min • minimum flow pressure: 1 bar • pivot connector prevent hose from tangling • wall mounting: screw fastening • wall supports of plastic
Technische specificatie
  • Unieke ref.26633000
  • ProductfamilieWallbar sets
  • ProductgroepRaindance Select S
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-01-12
  • Editienummer1
  • Hoogte (mm)1008
  • Breedte (mm)167
  • Diepte (mm)194
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)1.4
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC010109
  • ETIM-naamSliding rod combination