Publiceer je producten
Croma 100 Shower system for exposed installation
Croma 100 Shower system for exposed installation

    Croma 100 Shower system for exposed installation

    Croma 100 Shower system for exposed installation Vario with Ecostat Comfort thermostat and shower bar 65 cm
    Specificatie
    • Surfaces: - 27034000 Chrome Specification: • consists of: hand shower, shower thermostat, shower bar, slider, soap dish, shower hose • shower head size: 100 mm • spray type adjustment by turning spray disc • spray type hand shower: normal spray, Rain, Massage spray, Shampoo spray • maximum flow rate at 3 bar: 18 l/min • minimum flow pressure: 1 bar • profile stand pipe: round • shower bar diameter: 22 mm • pivot connector prevent hose from tangling • 90° position adjustable hand shower holder, pivots left and right, up and down • wall supports of plastic • max. operating pressure: 6 bar • min. operating pressure: 1 bar
    Technische specificatie
    • Unieke ref.27034000
    • ProductfamiliePuristic
    • ProductgroepBathroom Designs
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-23
    • Editienummer1
    • Hoogte (mm)1210
    • Breedte (mm)350
    • Diepte (mm)260
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.7
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codeSL_35_80_80
    • Uniclass 2015-beschrijvingShowers