Publiceer je producten
Croma Showerpipe 220 1jet EcoSmart 9 l/min with thermostat
Croma Showerpipe 220 1jet EcoSmart 9 l/min with thermostat

    Croma Showerpipe 220 1jet EcoSmart 9 l/min with thermostat

    Croma Showerpipe 220 1jet EcoSmart 9 l/min with thermostat
    Specificatie
    • Surfaces: - 27188000 Chrome Specification: • consists of: overhead shower, hand shower, shower thermostat, shower hose, slider • overhead shower Croma 220 • shower head size overhead shower: 220 mm • spray type overhead shower: RainAir • ball-joint: overhead shower angle adjustable • flow rate RainAir spray (at 3 bar): 9 l/min • minimum flow pressure: 1,7 bar • min. operating pressure: 1,7 bar • max. operating pressure: 10 bar • pipe can be shortened in height • shower bar diameter: 22 mm • height-adjustable hand shower holder • shower arm length overhead shower: 400 mm • swivel shower arm • thermostat Ecostat Comfort • safety lock at 40°C • adjustable hot water limitation • outlets controlled via turning handle • suitable for continuous flow water heaters • mounting type: exposed installation • connection dimension DN15 • connection thread G ½ • centre distance 150 ± 12 mm • variable wall support • intrinsically safe against backflow • installation: wall-mounted • amount of outlet: 2 functions
    Technische specificatie
    • Unieke ref.27188000
    • ProductfamilieShowerpipes with thermostat
    • ProductgroepCroma
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-23
    • Editienummer1
    • Hoogte (mm)1545
    • Breedte (mm)380
    • Diepte (mm)512
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)5.6
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011613
    • ETIM-naamShower column/panel
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers