Publiceer je producten
Rainfinity Shower set 130 3jet with shower bar 90 cm and soap dish
Rainfinity Shower set 130 3jet with shower bar 90 cm and soap dish

    Rainfinity Shower set 130 3jet with shower bar 90 cm and soap dish

    Rainfinity Shower set 130 3jet with shower bar 90 cm and shelf
    Specificatie
    • Surfaces: - 27671000 Chrome Specification: • consists of: hand shower, shower bar, shelf, shower hose, slider • shower head size: 130 mm • spray type: PowderRain, Intense PowderRain, MonoRain • convenient diversion via Select button • shelf made of safety glass • 90° position adjustable hand shower holder, pivots left and right, up and down • maximum flow rate at 3 bar: 14 l/min • minimum flow pressure: 1 bar • pivot connector prevent hose from tangling • wall mounting: screw fastening • wall supports of plastic • wall bar type: flat aluminium profile with safety glass finish • stand pipe length: 945.0 mm • 41 mm width of shower bar • profile stand pipe: square • shelf finish: chrome • finish shower bar: chrome
    Technische specificatie
    • Unieke ref.27671000
    • ProductfamilieWallbar sets
    • ProductgroepRainfinity
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-23
    • Editienummer1
    • Hoogte (mm)945
    • Breedte (mm)309
    • Diepte (mm)378
    Gerelateerd
    • HoofdmateriaalChroom
    • Secundair materiaalChroom
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.3
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010109
    • ETIM-naamSliding rod combination
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers