Publiceer je producten
sBox Mounting angle for installation plate for tile mounted installation

sBox Mounting angle for installation plate for tile mounted installation

sBox Mounting angle set for installation plate for tile mounted installation
Specificatie
  • Surfaces: - 28021000 n.a. Specification: • maximum mounting height: 750 mm • minimum mounting height: 400 mm • packaging unit: 2 pieces
Technische specificatie
  • Unieke ref.28021000
  • ProductfamilieSupplies
  • ProductgroepsBox
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-11-23
  • Editienummer1
  • Hoogte (mm)750
  • Breedte (mm)434
  • Diepte (mm)118
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)2
Classificatie
  • Categorie BIMobjectSanitair - Sanitair
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_87_84
  • Uniclass 2015-beschrijvingSink taps
  • CSI MasterFormat 2014 Code11 30 13.13
  • CSI MasterFormat 2014 TitelResidential Kitchen Appliances
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures