Publiceer je producten
Metris Single lever basin mixer 230 with pop-up waste set
Metris Single lever basin mixer 230 with pop-up waste set

    Metris Single lever basin mixer 230 with pop-up waste set

    Metris Single lever basin mixer 230 with pop-up waste set
    Specificatie
    • Surfaces: - 31087000 Chrome Specification: • consists of: single lever basin mixer, waste set • ComfortZone 230 • projection: 155 mm • spout height: 230 mm • swivel range 120° • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • pop-up waste set G 1¼ • material waste set: metal • connection type: G ⅜ connections • connection dimension: DN15 • handle position on the side: bottom-side at the base body (not suitable for wash bowls)
    Technische specificatie
    • Unieke ref.31087000
    • ProductfamilieBasin mixers
    • ProductgroepMetris
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-01-15
    • Editienummer1
    • Hoogte (mm)255
    • Breedte (mm)115
    • Diepte (mm)201
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.4
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_60_75_08_54
    • Uniclass 2015-beschrijvingMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitelMixers
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets