Publiceer je producten
Metropol Basin mixer 100 Select with push-open waste set
Metropol Basin mixer 100 Select with push-open waste set

    Metropol Basin mixer 100 Select with push-open waste set

    Metropol Basin mixer 100 Select with push-open waste set
    Specificatie
    • Surfaces: - 32570000 Chrome Specification: • consists of: Basin mixer, waste set • ComfortZone 100 • projection: 157 mm • spout height: 89 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • Select cartridge with temperature control • temperature limitation adjustable • suitable for continuous flow water heaters • push-open waste set G 1¼ • material waste set: metal • connection type: G ⅜ connections • connection dimension: DN15
    Technische specificatie
    • Unieke ref.32570000
    • ProductfamilieBasin mixers
    • ProductgroepMetropol
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-03-14
    • Editienummer1
    • Hoogte (mm)175
    • Breedte (mm)48
    • Diepte (mm)197
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.2
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_60_75_08_54
    • Uniclass 2015-beschrijvingMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitelMixers
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets