Publiceer je producten
Built-in sink 450 with drainboard
Built-in sink 450 with drainboard

    Built-in sink 450 with drainboard

    S71 S715-F450 Built-in sink 450 with drainboard left
    Specificatie
    • Surfaces: - 43306800 Stainless Steel Specification: • cut-out dimensions: 1025 x 490 mm • material: stainless steel • number of bowls: 1 main bowl • with drainage • predrilled tap hole • orientation: bowl right • cabinet size: 60 cm • type of installation: flat on the countertop (self-rimming) or flush-mount installation • position overflow: on the right side of the bowl • tap ledge reinforcing for a tight and stable seating of the kitchen mixer • for installation in worktops from 25 mm • corner radius: 10 mm • sink depth: 190 mm • waste set not included - please order one waste set from the required parts
    Technische specificatie
    • Unieke ref.43306800
    • ProductfamilieSinks
    • ProductgroepS71
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-01-25
    • Editienummer1
    • Hoogte (mm)190
    • Breedte (mm)1045
    • Diepte (mm)510
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)9.2
    Classificatie
    • Categorie BIMobjectKeuken - Gootstenen
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011315
    • ETIM-naamKitchen sink
    • UNSPSC-naamSinks
    • UNSPSC-code30181504
    • Uniclass 2015-codePr_40_20_96
    • Uniclass 2015-beschrijvingWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitelResidential Sinks
    • OmniClass-nummer23-31 13 00
    • OmniClass-titelSinks