Publiceer je producten
Built-in sink 340/150/400 with drainboard
Built-in sink 340/150/400 with drainboard

    Built-in sink 340/150/400 with drainboard

    S41 S4111-F540 Built-in sink 340/150 with drainboard
    Specificatie
    • Surfaces: - 43342800 Stainless Steel Specification: • consists of: built-in sink, manual waste set with siphon • cut-out dimensions: 1055 x 485 mm • material: stainless steel • number of bowls: 1 main bowl and 1 additional bowl • with drainage • tap hole for drilling is predefined (see scale drawing), without tap hole • orientation: reversible • cabinet size: 60 cm • type of installation: flat on the countertop (self-rimming) or flush-mount installation • position overflow: on the side of the bowl under drainboard • tap ledge reinforcing for a tight and stable seating of the kitchen mixer • corner radius: 70 mm • sink depth: 210 mm • depth half sink: 160 mm
    Technische specificatie
    • Unieke ref.43342800
    • ProductfamilieSinks
    • ProductgroepS41
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-23
    • Editienummer1
    • Hoogte (mm)215
    • Breedte (mm)1075
    • Diepte (mm)505
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)6.7
    Classificatie
    • Categorie BIMobjectKeuken - Gootstenen
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011315
    • ETIM-naamKitchen sink
    • UNSPSC-naamSinks
    • UNSPSC-code30181504
    • Uniclass 2015-codePr_40_20_96
    • Uniclass 2015-beschrijvingWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitelResidential Sinks
    • OmniClass-nummer23-31 13 00
    • OmniClass-titelSinks
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures
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
    Soortgelijke producten

    4.5 van de 5 sterren 4.5 (11)
    4.3 van de 5 sterren 4.3 (34)
    4.0 van de 5 sterren 4.0 (5)
    3.2 van de 5 sterren 3.2 (13)