Publiceer je producten
Under-mount sink 370/370
Under-mount sink 370/370

    Under-mount sink 370/370

    S51 S510-U770 Under-mount sink 370/370
    Specificatie
    • Surfaces: - 43434170 Graphiteblack - 43434290 Stonegrey - 43434380 Concretegrey Specification: • cut-out dimensions: 768 x 398 mm • material: SilicaTec • number of bowls: 2 main bowls • without tap hole • cabinet size: 90 cm • type of installation: undermount • position overflow: on the right side of the bowl • sink depth: 190 mm • waste set not included - please order one waste set from the required parts
    Technische specificatie
    • Unieke ref.43434170
    • ProductfamilieSinks
    • ProductgroepS51
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-23
    • Editienummer1
    • Hoogte (mm)205
    • Breedte (mm)820
    • Diepte (mm)450
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)13.9
    Classificatie
    • Categorie BIMobjectKeuken - Gootstenen
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011315
    • ETIM-naamKitchen sink
    • UNSPSC-naamSinks
    • UNSPSC-code30181504
    • Uniclass 2015-codePr_40_20_96
    • Uniclass 2015-beschrijvingWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitelResidential Sinks
    • OmniClass-nummer23-31 13 00
    • OmniClass-titelSinks