Publiceer je producten
RainDrain Rock Linear shower drain 100 cm tileable with cuttable extensions
RainDrain Rock Linear shower drain 100 cm tileable with cuttable extensions

    RainDrain Rock Linear shower drain 100 cm tileable with cuttable extensions

    RainDrain Rock Finish set shower drain 1000 cut on size and tileable
    Specificatie
    • Surfaces: - 56033000 n.a. Specification: • consists of: tileable grate, grate removal tool, Dryphon • can be shortened on site • frameless design • height adjustable grate • up to 60 l/min drainage capacity • where to use: new construction, renovation • tile thickness: up to 40 mm • suitable for every type of tile and tile thickness • grate removal tool allows easy removal of the finish set • easy to clean • type of odour seal: mechanical • Dryphon enables waterless siphon system • mounting type: free in the floor, two-sided • 50 mm excess length on both sides • can be shortened to a minimum of 1000 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    Technische specificatie
    • Unieke ref.56033000
    • ProductfamilieShower drains
    • ProductgroepRainDrain Rock
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-02
    • Editienummer1
    • Hoogte (mm)7
    • Breedte (mm)58
    • Diepte (mm)1100
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.5
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatiePipe Fitting
    • ETIM-codeEC011720
    • ETIM-naamShower drain
    • UNSPSC-naamPlumbing adapters
    • UNSPSC-code40141719
    • Uniclass 2015-codePr_65_52_25
    • Uniclass 2015-beschrijvingDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-titelShower Drains
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures