Publiceer je producten
RainDrain Flex Linear shower drain 120 cm cuttable for free mounting
RainDrain Flex Linear shower drain 120 cm cuttable for free mounting

    RainDrain Flex Linear shower drain 120 cm cuttable for free mounting

    RainDrain Flex Finish set shower drain 1200 cuttable
    Specificatie
    • Surfaces: - 56047800 Brushed Stainless Steel - 56047000 Chrome - 56047140 Brushed Bronze - 56047340 Brushed Black Chrome - 56047670 Matt Black - 56047700 Matt White - 56047990 Polished Gold Optic Specification: • consists of: design grate with removable cover, Dryphon • can be shortened on site • easy to clean surface • height adjustable by 10 mm • up to 60 l/min drainage capacity • where to use: new construction, renovation • grate removal tool allows easy removal of the finish set • with integrated slope • type of odour seal: mechanical • Dryphon enables waterless siphon system • mounting type: two-sided • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    Technische specificatie
    • Unieke ref.56047XXX
    • ProductfamilieShower drains
    • ProductgroepRainDrain Flex
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-02
    • Editienummer1
    • Hoogte (mm)10
    • Breedte (mm)60
    • Diepte (mm)1200
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatiePipe Fitting
    • ETIM-codeEC011720
    • ETIM-naamShower drain
    • UNSPSC-naamPlumbing adapters
    • UNSPSC-code40141719
    • Uniclass 2015-codePr_65_52_25
    • Uniclass 2015-beschrijvingDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-titelShower Drains
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures