Publiceer je producten
Flexaplus Complete set waste and overflow set for standard bath tubs
Flexaplus Complete set waste and overflow set for standard bath tubs

    Flexaplus Complete set waste and overflow set for standard bath tubs

    Flexaplus Complete set waste and overflow set for standard bath tubs
    Specificatie
    • Surfaces: - 58143000 Chrome - 58143340 Brushed Black Chrome Specification: • consists of: basic set, finish set • TÜV certified • suitable for standard bath tubs • PE screw connection G 1½ x 40/ 50 mm • flexible overflow hose • bowden cable length 520 mm • odour trap - backwater height is 50 mm
    Technische specificatie
    • Unieke ref.58143000
    • ProductfamilieBasic set for bath filler with waste and overflow
    • ProductgroepFlexaplus
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-29
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.9
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_60_45_90
    • Uniclass 2015-beschrijvingWastewater and water mixer products
    • CSI MasterFormat 2014 Code22 13 16
    • CSI MasterFormat 2014 TitelSanitary Waste and Vent Piping
    • OmniClass-nummer23-21 23 27
    • OmniClass-titelResidential Waste Disposal Units
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures