Publiceer je producten
Xevolos E Washbasin 1000/480 with 2 tap holes without overflow, SmartClean
Xevolos E Washbasin 1000/480 with 2 tap holes without overflow, SmartClean

    Xevolos E Washbasin 1000/480 with 2 tap holes without overflow, SmartClean

    Xevolos E Washbasin 1000/480 with 2 tap holes without overflow, SmartClean
    Specificatie
    • Surfaces: - 61110450 White Specification: • consists of: washbasin, waste set, cover • material: ceramic • SmartClean: dirt-repellent glaze • degree of gloss: glossy • ceramic cover included • with 2 tap holes • without overflow • without shelf • non-closing waste set • 1000 x 480 mm • type of installation: wall mounted • suitable for cabinet
    Technische specificatie
    • Unieke ref.61110XXX
    • ProductfamilieWashbasins
    • ProductgroepXevolos E
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-30
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)24
    Classificatie
    • Categorie BIMobjectSanitair - Baden
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011550
    • ETIM-naamWashbasin
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_96
    • Uniclass 2015-beschrijvingWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.13
    • CSI MasterFormat 2014 TitelResidential Lavatories
    • OmniClass-nummer23-31 13 00
    • OmniClass-titelSinks
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures