Publiceer je producten
Tecturis E Pillar tap 80 with lever handle for cold water or pre-adjusted water without waste set
Tecturis E Pillar tap 80 with lever handle for cold water or pre-adjusted water without waste set

    Tecturis E Pillar tap 80 with lever handle for cold water or pre-adjusted water without waste set

    Tecturis E Pillar tap 80 with lever handle for cold water or pre-adjusted water without waste set
    Specificatie
    • Surfaces: - 73013000 Chrome - 73013670 Matt Black - 73013700 Matt White - 73013140 Brushed Bronze Specification: • ComfortZone 80 • ceramic cartridge • suitable for continuous flow water heaters • connection type: G ⅜ connections
    Technische specificatie
    • Unieke ref.73013XXX
    • ProductfamilieBasin mixers
    • ProductgroepTecturis E
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-13
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • ETIM-codeEC010862
    • ETIM-naamBath mixing tap
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_87
    • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures