Publiceer je producten
Single lever kitchen mixer with pull-out spray
Single lever kitchen mixer with pull-out spray

    Single lever kitchen mixer with pull-out spray

    Metris M71 Single lever kitchen mixer 320, pull-out spray, 2jet, sBox
    Specificatie
    • Surfaces: - 73801000 Chrome - 73801800 Stainless Steel Finish Specification: • consists of: single lever kitchen mixer, hose box • ComfortZone 320 • swivel range adjustable in 2 steps to 110° or 150° • laminar spray, shower spray • lockable shower spray, spray returns automatically through handle closing • MagFit magnetic shower support • connection dimension: DN15 • maximum flow rate at 3 bar: 10 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • integrated non-return valve • suitable for continuous flow water heaters • sBox for quiet, smooth and protected hose guidance in the cabinet, under the countertop • extension length up to 76 cm
    Technische specificatie
    • Unieke ref.73801000
    • ProductfamilieKitchen mixers
    • ProductgroepM71
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-01-15
    • Editienummer1
    • Hoogte (mm)430
    • Breedte (mm)139
    • Diepte (mm)282
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)4
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • ETIM-codeEC011431
    • ETIM-naamKitchen mixing tap
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_87_84
    • Uniclass 2015-beschrijvingSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets