Publiceer je producten
Metropol Single lever bath mixer for concealed installation with loop handle
Metropol Single lever bath mixer for concealed installation with loop handle

    Metropol Single lever bath mixer for concealed installation with loop handle

    Metropol Single lever bath mixer for concealed installation with loop handle for iBox universal
    Specificatie
    • Surfaces: - 74545000 Chrome Specification: • 2 functions • flow rate upper outlet: 21 l/min • flow rate lower outlet: 29 l/min • maximum flow rate at 3 bar: 29 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • with silencer • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technische specificatie
    • Unieke ref.74545000
    • ProductfamilieBath mixers
    • ProductgroepMetropol
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-03-14
    • Editienummer1
    • Hoogte (mm)207
    • Breedte (mm)156
    • Diepte (mm)57
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.8
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • ETIM-codeEC010862
    • ETIM-naamBath mixing tap
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_87
    • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets