Publiceer je producten
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP

    HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP

    • GREAT PRODUCTIVITY  & PERFORMANCE  

    > Dual load capacity: 250 - 350 kg restricted 

    > 4 wheel drive for excellent rough terrain capabilities 

    > 4 wheel steer for agile maneuverability 

    > Quick & simultaneous  movements 

    • MINIMIZED TOTAL COST  OF OWNERSHIP 

    > Haulotte Activ’Screen: on-board configuration & diagnostic interface 

    > Easy access to components 

    > Haulotte Stop Emision System reduces engine and component use 

    > Reduced engine TCO (power <19 kW: no particulate filter) 

    • OPTIMAL SAFETY 

    > Haulotte Activ’Shield Bar prevents crushing risks 

    > Haulotte Activ’Lighting System lightens the boom for safe loading in low visibility 

    > Smooth & proportional movements for greater precision

    Specificatie
      • STANDARD EQUIPMENT

      > Haulotte Activ' Shield bar: anti-entrapment system

      > Haulotte Activ' Lighting System: improved visibility

      > Haulotte Activ' Screen: on-board diagnostics

      > Haulotte Stop Emission System: automatically turns

      the engine off & on

      > 4 wheel drive

      > 4 wheel steer

      > Oscillating axle

      > Differential : permanent limited slip & operator controlled locking rear

      > Smooth & proportional movements

      > Universal telematic plug

      > Up to 4 simultaneous movements

      > Cured-on solid tires

      > Swing out engine tray

      > Upper control box protection and tool tray

      > Sound and light alarm for tilt and load

      > Motion alarm and rotating beacon

      • OPTIONS AND ACCESSORIES

      > Dual load basket capacity 250 - 350kg (restricted enveloppe)

      > Large platform 2,44 x 0,91m

      > Swing door entry gate

      > Power to platform (plug in basket)

      > Hydraulic generators 3,5kw or 6,5kW

      > Glazier pack

      > Pipe rack kit

      > Air-line to platform

      > Dual USB plug in basket

      > Non-marking tires

      > Hydraulic oil cooler

      > Cold weather package

    Technische specificatie
    • Unieke ref.ht16-rtj-pro
    • ProductfamilieTelescopic Booms
    • ProductgroepRTJ
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-11-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inFrankrijk
    Classificatie
    • Categorie BIMobjectBouw - Aerial Equipment
    • IFC-classificatieObject
    • Uniclass 2015-codeTE_30_30_60_70
    • Uniclass 2015-beschrijvingTelescopic platforms
    • CSI MasterFormat 2014 Code14 43 00
    • CSI MasterFormat 2014 TitelPlatform Lifts
    • OmniClass-nummer23-23 13 11 19
    • OmniClass-titelPlatform Lifts
    • CSI UniFormat II-codeG
    • CSI UniFormat II-titelSITEWORK