Publiceer je producten
HENRY® 430 ClearPro VCT Floor Adhesive
HENRY® 430 ClearPro VCT Floor Adhesive
    HENRY

    HENRY® 430 ClearPro VCT Floor Adhesive

    HENRY® 430 ClearPro™ is a premium clear thin-spread adhesive designed to install vinyl composition tile (VCT) in residential and commercial installations. HENRY® 430 has up to a 24 hour working time, dries clear, and has excellent initial grab and ultimate bond strength.  

    Key Features 

    24 hour working time. 
    Excellent initial grab
    Alkali and moisture resistant up to 95% RH
    Can be used over “cutback” adhesive residue
    Dries clear – chalk lines show through
    Outstanding coverage – up to 1,400 sq. ft.
    Solvent free
    Antimicrobial product protection

    Standards
    Greenline
    SystemOne™
    FloorScore®
    HENRY’s Best 10-Year Limited Warranty

    Specificatie
    • Shelf life is one year if not opened

      VOC Content is 0 g/L; calculated & reported, SCAQMD 1168

    Technische specificatie
    • Unieke ref.henry-430
    • ProductfamilieFlooring Adhesive
    • ProductgroepResilient
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-09-02
    • Editienummer1
    Gerelateerd
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectVloeren - Vloer