Publiceer je producten
MT100 Composite Floor Slab
MT100 Composite Floor Slab
    Hiansa

    MT100 Composite Floor Slab

    The MT-100 composite floor profile (named due to the 100 mm rib height) is especially suitable for large-scale buildings with metal structures and significant light between supports. This panel design adapts perfectly to building types such as industrial, office and tertiary buildings, large public buildings, department stores and warehouses, shopping, leisure and sports centres.
    Technische specificatie
    • Unieke ref.hiansa-compslab-mt100
    • ProductfamilieProfiled Sheet
    • ProductgroepComposite Slab
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-03-18
    • Editienummer1
    • Hoogte (mm)100
    • Breedte (mm)675
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectBouw - Dek- en vloerplaten
    • IFC-classificatieSlab
    • UNSPSC-naamSteel profiles
    • UNSPSC-code30102304
    • Uniclass 2015-codeSs_30_12_85
    • Uniclass 2015-beschrijvingStructural deck systems
    • CSI MasterFormat 2014 Code05 36 00
    • CSI MasterFormat 2014 TitelComposite Metal Decking
    • OmniClass-nummer23-13 35 23 11 13
    • OmniClass-titelMetal Structural Floor Decks
    • CSI UniFormat II-codeB1010
    • CSI UniFormat II-titelFloor Construction