Publiceer je producten
MT44 IBIZA Profiled Façade Sheet
Hiansa

MT44 IBIZA Profiled Façade Sheet

The Ibiza profile for architectural façades is an example of the developments that have taken place in the construction industry with respect to modern architecture. The Hiansa Ibiza profile has been specially designed for those projects in which visual impact is a fundamental factor in the overall design.
Technische specificatie
  • Unieke ref.hiansa-fac-mt44
  • ProductfamilieProfiled Sheet
  • ProductgroepProfiled wall cladding
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-03-18
  • Editienummer1
  • Hoogte (mm)44
  • Breedte (mm)1010
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectMuren - Gevelbekleding
  • IFC-classificatieWall
  • UNSPSC-naamFinishing materials and products
  • UNSPSC-code301519
  • Uniclass 2015-codeSs_25_20_68_50
  • Uniclass 2015-beschrijvingMetal profiled sheet cladding systems
  • CSI MasterFormat 2014 Code07 64 00
  • CSI MasterFormat 2014 TitelSheet Metal Wall Cladding
  • OmniClass-nummer23-15 15 17 13
  • OmniClass-titelMetal Wall Cladding Sheets
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls