Publiceer je producten
ULTRA SEMILISO Façade Insulated sandwich panel
ULTRA SEMILISO Façade Insulated sandwich panel
    Hiansa

    ULTRA SEMILISO Façade Insulated sandwich panel

    Façade panel with High performance polyurethane. This Hiansa composite panel for façade cladding comprises 2 steel sheets and a insulating foam core on the inside in order to guarantee optimum heat insulation properties. These panels may be installed vertically or horizontally.
    Technische specificatie
    • Unieke ref.hiansa-fachada-ultra-smls
    • ProductfamilieFaçade Sandwich Panel
    • ProductgroepHigh performance polyurethane
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-03-18
    • Editienummer1
    • Breedte (mm)1100
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalPolyurethaan
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectMuren - Sandwichpanelen
    • IFC-classificatieWall
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codeSs_20_10_60_84
    • Uniclass 2015-beschrijvingStructural insulated panel systems
    • CSI MasterFormat 2014 Code06 83 00
    • CSI MasterFormat 2014 TitelComposite Paneling
    • OmniClass-nummer23-13 33 15
    • OmniClass-titelWall Exteriors
    • CSI UniFormat II-codeB2010
    • CSI UniFormat II-titelExterior Walls