Publiceer je producten
Bläk 928 Paris glass wall 180 degrees

Bläk 928 Paris glass wall 180 degrees

Glass wall with double door, fixed panels on 180 degree hinge sides and upper window The glass wall configuration consists of two fixed walls with hinged doors and an upper window. Doors open 180 degrees to the outside. INSTALL The wall panels are mounted to the building wall on each side of the enclosure using wall mounting profiles and floor fitting profiles.The door panels are attached to the wall fixed panels from both sides.The panels and the upper window are secured with self-drilling screws.Magnet seals are installed on each of the doorway panels to keep the door tightly closed.
Technische specificatie
  • Unieke ref.blak-928
  • ProductfamilieHietakari
  • ProductgroepShower
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-05-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMetaal
  • Secundair materiaalGlas
Classificatie
  • Categorie BIMobjectSanitair - Doucheschermen
  • IFC-classificatieObject
  • UNSPSC-naamBathtub or shower enclosures
  • UNSPSC-code30181507
  • Uniclass 2015-codeAc_35_80_80
  • Uniclass 2015-beschrijvingShowering
  • OmniClass-nummer23-31 17 25
  • OmniClass-titelShower Screens