Publiceer je producten
HIMOINSA | HFW Diesel Generators | 360 KVA - 500 KVA | Industrial Range | Open Skid

HIMOINSA | HFW Diesel Generators | 360 KVA - 500 KVA | Industrial Range | Open Skid

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors.
Specificatie
  • Genset Models 360KVA - 500KVA : HFW-340 T6,HFW-350 T5,HFW-375 T6,HFW-400 T5, HFW-440 T6,HFW-500 T5
Technische specificatie
  • Unieke ref.HFW-OpenSkid-K8
  • ProductfamilieOPEN SKID
  • ProductgroepINDUSTRIAL RANGE
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-06-03
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektra - Elektrisch
  • IFC-classificatieElektrische generator
  • ETIM-codeEC002823
  • ETIM-naamPower generator
  • Uniclass 2015-codePr_60_70_65_34
  • Uniclass 2015-beschrijvingGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-titelDiesel Generator Sets