Publiceer je producten
HIMOINSA | HMW Diesel Generators | 745 KVA - 1135 KVA | Industrial Range | Soundproofed

HIMOINSA | HMW Diesel Generators | 745 KVA - 1135 KVA | Industrial Range | Soundproofed

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors, as well as for critical supply facilities such as hospitals and large data centers.BEST-IN-CLASS canopies manufactured with top quality sheet metal and the latest technology in priming, anti-corrosion and anti-rust systems. Available in 20 and 40 feet ISO container version depending on the power supplied and the requirements and conditions of the installation site.
Specificatie
  • Genset Models 745KVA - 1135KVA : HMW-550 T5,HMW-605 T5,HMW-665 T5, HMW-710 T6,HMW-785 T5, HMW-910 T5,HMW-1010 T5, HMW-380 T5,HMW-400 T5, HMW-750 T5,HMW-800 T5, HMW-975 T6,HMW-905 T5,HMW-1015 T5,HMW-1145 T5, HMW-785 T5,HMW-810 T6,HMW-910 T5,HMW-915 T6,HMW-1010 T5,HMW-1020 T6
Technische specificatie
  • Unieke ref.HMW-SoundProofed-20F
  • ProductfamilieCONTAINER
  • ProductgroepINDUSTRIAL RANGE
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-10
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektra - Elektrisch
  • IFC-classificatieElektrische generator
  • ETIM-codeEC002823
  • ETIM-naamPower generator
  • UNSPSC-naamDiesel generators
  • UNSPSC-code26111601
  • Uniclass 2015-codePr_60_70_65_34
  • Uniclass 2015-beschrijvingGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-titelDiesel Generator Sets
  • CSI UniFormat II-codeD5090
  • CSI UniFormat II-titelOther Electrical Systems