Publiceer je producten
HIMOINSA | HRYW Diesel Generators  | 1278 KVA - 1305 KVA | Rental Range | Soundproofed | YANMAR - Engine

HIMOINSA | HRYW Diesel Generators | 1278 KVA - 1305 KVA | Rental Range | Soundproofed | YANMAR - Engine

Generator sets for short and medium term applications, which features robustness and reliability form 24/7 operations, easy to use, low operating costs and environmental friendly.Mobile power equipment with Stage V Compliant engines, designed and manufactured to meet all the requirements of the rental sector. Efficient and sustainable energy with minimum emissions and maximum performance, easy to handle and transport, guaranteeing the most profitable investment.
Specificatie
  • Genset Models 1278KVA - 1305KVA : HRYW-1275 D5/6,HRYW-1275 D6/5
Technische specificatie
  • Unieke ref.HRYW-SoundProofed-20F
  • ProductfamilieCONTAINER
  • ProductgroepRENTAL RANGE
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-05-11
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektra - Elektrisch
  • IFC-classificatieElektrische generator
  • ETIM-codeEC002823
  • ETIM-naamPower generator
  • UNSPSC-naamDiesel generators
  • UNSPSC-code26111601
  • Uniclass 2015-codePr_60_70_65_34
  • Uniclass 2015-beschrijvingGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-titelDiesel Generator Sets
  • CSI UniFormat II-codeD5090
  • CSI UniFormat II-titelOther Electrical Systems