Publiceer je producten
HIMOINSA | HSF Diesel Generators  | 60 KVA - 90 KVA | Stationary Range | Soundproofed

HIMOINSA | HSF Diesel Generators | 60 KVA - 90 KVA | Stationary Range | Soundproofed

Generator sets for fixed installations that stand out for their reliability and fast response to guarantee continuous power supply in the event of power outage. HSF generators stand out for their ease of installation and handling. A new canopy concept, 100% suited to stationary applications, includes accesses and removable doors to ease the maintenance. Quality finish and details in line with HIMOINSA standards.
Specificatie
  • Genset Models 60KVA - 90KVA : HSF-65 T5,HSF-80 T5,HSF-95 T5
Technische specificatie
  • Unieke ref.HSF-SoundProofed-HS40
  • ProductfamilieSTANDARD SOUNDPROOFED
  • ProductgroepSTATIONARY RANGE
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-12-12
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektra - Elektrisch
  • IFC-classificatieElektrische generator
  • ETIM-codeEC002823
  • ETIM-naamPower generator
  • UNSPSC-naamDiesel generators
  • UNSPSC-code26111601
  • Uniclass 2015-codePr_60_70_65_34
  • Uniclass 2015-beschrijvingGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-titelDiesel Generator Sets
  • CSI UniFormat II-codeD5090
  • CSI UniFormat II-titelOther Electrical Systems