Publiceer je producten
HIMOINSA | HTW Diesel Generators  | 1260 KVA - 2295 KVA | Industrial Range | Soundproofed

HIMOINSA | HTW Diesel Generators | 1260 KVA - 2295 KVA | Industrial Range | Soundproofed

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors, as well as for critical supply facilities such as hospitals and large data centers.BEST-IN-CLASS canopies manufactured with top quality sheet metal and the latest technology in priming, anti-corrosion and anti-rust systems. Available in 20 and 40 feet ISO container version depending on the power supplied and the requirements and conditions of the installation site.
Specificatie
  • Genset Models 1260KVA - 2295KVA : HTW-2020 T6,HTW-2030 T5, HTW-1525 T6,HTW-1530 T5, HTW-1620 T6,HTW-1745 T5,HTW-1825 T6,HTW-1900 T5,HTW-2020 T6,HTW-2030 T5,HTW-1215 T6,HTW-1235 T6,HTW-1260 T5,HTW-1350 T6,HTW-1390 T5,HTW-1525 T6,HTW-1530 T5, HTW-2295 T5, HTW-1900 T5,HTW-1825 T6
Technische specificatie
  • Unieke ref.HTW-SoundProofed-40FHC
  • ProductfamilieCONTAINER
  • ProductgroepINDUSTRIAL RANGE
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-06
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektra - Elektrisch
  • IFC-classificatieElektrische generator
  • ETIM-codeEC002823
  • ETIM-naamPower generator
  • UNSPSC-naamDiesel generators
  • UNSPSC-code26111601
  • Uniclass 2015-codePr_60_70_65_34
  • Uniclass 2015-beschrijvingGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-titelDiesel Generator Sets
  • CSI UniFormat II-codeD5090
  • CSI UniFormat II-titelOther Electrical Systems