Publiceer je producten
PH01-U-EC-a Internal floor with one-way hollow clay block slab. P+NM+U20.EC+RF

PH01-U-EC-a Internal floor with one-way hollow clay block slab. P+NM+U20.EC+RF

Internal floor, with structural component consisting of one way, 20 + 5 cm thick, hollow block slab, with blocks made of clay tile, floor finish on a layer of 5 cm thick screed, and with plaster on the underside.
Specificatie
  • The clay blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Technische specificatie
  • Unieke ref.SIST_PH01-U-EC-a
  • ProductfamilieInternal floor
  • ProductgroepPH01
  • TypeVereist object
  • Publicatiedatum2018-08-03
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKeramiek
  • Secundair materiaalBeton
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectBouw - Dek- en vloerplaten
  • IFC-classificatieSlab
  • UNSPSC-naamCeramic blocks
  • UNSPSC-code30131504
  • Uniclass 2015-codeEF_30_20
  • Uniclass 2015-beschrijvingFloors
  • CSI MasterFormat 2014 Code03 30 00
  • CSI MasterFormat 2014 TitelCast-in-Place Concrete
  • OmniClass-nummer23-13 35 23
  • OmniClass-titelStructural Floors and Flat Roofs
  • CSI UniFormat II-codeB1010
  • CSI UniFormat II-titelFloor Construction