Publiceer je producten
QB02-R-EC-a Vented flat roof with flooring. SF+MA+(CS)+I+(CS)+CR+TC+C+AT+R20.EC+RF

QB02-R-EC-a Vented flat roof with flooring. SF+MA+(CS)+I+(CS)+CR+TC+C+AT+R20.EC+RF

Vented conventional flat roof with external fixed flooring, with waterproofing layer, on a clay roofing board, over vented air cavity with thermal insulation, and horizontal structural support consisting of two-way, 20 + 5 cm thick, hollow clay block slab.
Specificatie
  • The clay boards and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Technische specificatie
  • Unieke ref.SIST_QB02-R-EC-a
  • ProductfamilieRoofing
  • ProductgroepQB02
  • TypeVereist object
  • Publicatiedatum2018-07-31
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKeramiek
  • Secundair materiaalIsolatie
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing materials
  • UNSPSC-code301515
  • Uniclass 2015-codeEF_30_10
  • Uniclass 2015-beschrijvingRoofs
  • CSI MasterFormat 2014 Code07 76 00
  • CSI MasterFormat 2014 TitelRoof Pavers
  • OmniClass-nummer23-13 39 23
  • OmniClass-titelFlat Roofing
  • CSI UniFormat II-codeB1020
  • CSI UniFormat II-titelRoof Construction