Publiceer je producten
Speed-Commander™ 1400 SEL Clean Master High Performance Fabric Door

Speed-Commander™ 1400 SEL Clean Master High Performance Fabric Door

The Speed-Commander™ 1400 SEL19 Clean-Master 20 Pa tightly seals door openings in clean room applications to prevent air movement, and the fast-opening speed of up to 80" per second greatly increases protection from contamination between two areas. Low-profile steel guide tracks are free of moving parts, promoting a pure environment. Stainless steel guide tracks are available for customers who demand the ultimate in clean. A one-piece, welded panel (not 20 Pa rated) is an option.

Technische specificatie
  • Unieke ref.speed-commander-1400-sel-clean-master-20-pa
  • ProductfamilieHigh-Performance Doors
  • ProductgroepFabric Doors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-11-14
  • Editienummer1
  • Hoogte (inch)120
  • Breedte (inch)120
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectDeuren - Industriële deur

Beschikbaarheid regio

Noord Amerika Zuid-Amerika