Publiceer je producten
TectorSpex 716 Grout EXP 60
TectorSpex 716 Grout EXP 60
    Holcim

    TectorSpex 716 Grout EXP 60

    TectorSpex 716 Grout EXP 60 is a single-component, non-shrink, self-leveling cementitious mortar for filling and anchoring, formulated with cement, additives, and selected aggregates that provide excellent adhesion and rapid strength development. It complies with the requirements of the UNE EN 1504-6 and UNE EN 1504-7 standards.
    Specificatie
    • Filler and anchor mortar for steel reinforcement.
    Technische specificatie
    • Unieke ref.Tector_Spex_716_Grout_EXP_60
    • ProductfamilieRepair
    • ProductgroepMortar
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-26
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMortar
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Beton
    • IFC-classificatieMateriaal
    • Uniclass 2015-codePr_20_31_53
    • Uniclass 2015-beschrijvingMortars and grouts
    • CSI MasterFormat 2014 Code03 61 00
    • CSI MasterFormat 2014 TitelCementitious Grouting
    • OmniClass-nummer23-13 15 15 11
    • OmniClass-titelConcrete Grouts

    Beschikbaarheid regio

    Europa
    Spanje