Publiceer je producten
Zio LCD Wall Module
Zio LCD Wall Module

    Zio LCD Wall Module

    The TR70 Series Zio (TR70/TR70-H, TR71/TR71-H) and Zio Plus (TR75/TR75-H) are 2-wire, non-polarity sensitive, Sylk bus communicating wall modules for use with Spider® and Comfort Point™ programmable controllers. All models have a space-temperature sensor, network bus jack, and an LCD panel with three soft keys and two Up/Down adjustment keys.

    Specificatie
    • Features & Benefits:

      • TR75 can access and adjust the controller schedule.
      • Ability to balance the VAV system from the wall module.
      • Home screen can display one to three of any of the following parameters: Temperature Set point, Room Temperature, Room Humidity, Outdoor Humidity, Outdoor Temperature, and Time, or one of virtually any parameter in the controller.
      • Network bus jack.

      Certifications:

      • CE
      • UL
      • FCC

      SKUs:

      • TR75-H/U - Zio Plus LCD/2-Wire Sylk Wall Module with Humidity
      • TR71-H/U - Zio LCD 2-wire Sylk Wall Module with Humidity
      • TR75/U - Zio Plus LCD/Two Wire Sylk Wall Module, Humidity
      • TR71/U - Zio LCD 2-Wire Sylk Wall Module
    Technische specificatie
    • Unieke ref.Zio-LCD-Wall-Module
    • ProductfamilieSensors
    • ProductgroepTemperature Sensors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-06-27
    • Editienummer1
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Luchtbehandeling