Publiceer je producten
Profiler®-ICU Sliding Door Systems
Profiler®-ICU Sliding Door Systems
Profiler®-ICU Sliding Door Systems

    Profiler®-ICU Sliding Door Systems

    The Profiler®-ICU is available with standard and custom non-smoke rated configurations in single, biparting, and telescoping designs. These systems come standard with recessed pull handles or optional positive latching handles available and clear opening widths of up to 85". Standard and opaque glass for privacy at the flick of a switch is available.

    Technische specificatie
    • Unieke ref.horton-icu-sliding
    • ProductfamilieDoors
    • ProductgroepSliding Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-01-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Schuifdeur
    • IFC-classificatiedeur
    • Uniclass 2015-codeSs_25_30_20_77
    • Uniclass 2015-beschrijvingSliding doorset systems
    • CSI MasterFormat 2014 Code08 32 00
    • CSI MasterFormat 2014 TitelSliding Glass Doors
    • OmniClass-nummer23-17 11 00
    • OmniClass-titelDoors
    • CSI UniFormat II-codeC1020
    • CSI UniFormat II-titelInterior Doors