Publiceer je producten
Surface Electromagnetic Locking - HQMAG 3500++ Grade 4 (3 000N) indoors and outdoors surface mounted solution
Surface Electromagnetic Locking - HQMAG 3500++ Grade 4 (3 000N) indoors and outdoors surface mounted solution
Surface Electromagnetic Locking - HQMAG 3500++ Grade 4 (3 000N) indoors and outdoors surface mounted solution
    HQMAG

    Surface Electromagnetic Locking - HQMAG 3500++ Grade 4 (3 000N) indoors and outdoors surface mounted solution

    The HQMAG 3500++ is the most powerful in this dimension (Grade 4 / 3 000N) on the market. This locking is part of the new generation of electromagnetic locking equipped with a patented “long-distance” Mega-LED. It can be installed by itself or with the L bracket (AMLB 4) or Z bracket (AMZB 4-LP).
    Specificatie
    • Security/Holding Force: Grade 4 (3 000N, 300 kgf, 675lbf) Category of use: Grade 3 (High frequency - Public use) Durability/reliability: Grade 9 ( > 1 000 000 cycles) Corrosion resistance/humidity/IP protection: Grade 3 (EN 1670, EN ISO 9227) Mounting: Surface Residual magnetism: 0% - By design (No push-pin, no electronic kick-off) Locking monitoring (LSS): Megaled + Hall sensor + relay Electrical/spark protection: Built-in metal-oxyde varistor (MOV) Power: 12/24VDC - 500/250 mA ² Environmental protection / IP Rating: IP 43 (fixed under header) Sizes (L x h x w): 238 x 48 x 26 mm Weight: ~2 kg Environmental / Temperature: -40°C to +60°C Compliances: CE 2014/30/EU, EN 13637 (Chap.7) 2015, EN 1670, EN ISO 9227, ASTM B 117, RoHS/Reach
    Technische specificatie
    • Unieke ref.Electromagnetic-Lock-HQMAG-3500-plusplus
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMetaal
    • Ontworpen inBelgië
    Classificatie
    • Categorie BIMobjectDeuren - Accessories
    • IFC-classificatieObject
    • CSI MasterFormat 2014 Code08 71 00
    • CSI MasterFormat 2014 TitelDoor Hardware
    • OmniClass-nummer23-17 11 11
    • OmniClass-titelDoor Components 

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika