Publiceer je producten
Sink base cabinet A080639 Plain White

Sink base cabinet A080639 Plain White

Front Plain White. - 1.6 cm board coated with white silk melamine. - The door has co-lour-matched acrylic edging. Closest indi-cative NCS code: S0500-N. - Approved for Danish Indoor Climate Label
Specificatie
  • Base unit with blind front panel and 2 connected front panels. Waste bin system mounted in 45 cm deep Lux drawer with soft closing: 60 cm: 1x13 litres, 1x13 litres ventilated, 1x18.5 litres and pack of 2 partitions 80 cm: 2x13 litres, 1x13 litres ventilated, 1x18.5 litres and pack of 2 partitions.
Technische specificatie
  • Unieke ref.19A080639
  • ProductfamiliePlain White
  • ProductgroepCorner base
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-08-21
  • Editienummer1
  • Hoogte (mm)704
  • Breedte (mm)800
  • Diepte (mm)565
Gerelateerd
  • HoofdmateriaalMFC Plaat
  • Secundair materiaalMFC Plaat
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
  • Nettogewicht (kg)54.74
Classificatie
  • Categorie BIMobjectKeuken - Keukenkasten
  • IFC-classificatieFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitelKitchen Casework
  • OmniClass-nummer23-21 19 00
  • OmniClass-titelCasework
  • CSI UniFormat II-codeE2010
  • CSI UniFormat II-titelFixed Furnishings