Publiceer je producten
High cabinet J060402 Mono

High cabinet J060402 Mono

Front Mono White. - Flat front with slightly rounded edge. - 16mm fiberboard (MDF). - The front is finished in hard-wearing white matt lacquer. Closest indicative NCS code: S0500-N. - Approved for Danish Indoor Climate Label
Specificatie
  • Housing unit for oven oven with blind front panel, one top door with Aventos HK-S soft opening system, three shelves and two Lux drawers. Inside measures total: 105.6 x 56.7 cm.
Technische specificatie
  • Unieke ref.JPJ060402
  • ProductfamilieMono
  • ProductgroepHigh cabinet
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-08-23
  • Editienummer1
  • Hoogte (mm)2112
  • Breedte (mm)600
  • Diepte (mm)565
Gerelateerd
  • HoofdmateriaalMDF
  • Secundair materiaalMFC Plaat
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
  • Nettogewicht (kg)57.58
Classificatie
  • Categorie BIMobjectKeuken - Keukenkasten
  • IFC-classificatieFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitelKitchen Casework
  • OmniClass-nummer23-21 19 00
  • OmniClass-titelCasework
  • CSI UniFormat II-codeE2010
  • CSI UniFormat II-titelFixed Furnishings