Publiceer je producten
Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow - HBL50SD
Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow - HBL50SD

    Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow - HBL50SD

    by Hubbell Wiring Device-Kellems 
    Catalog ID: HBL50SD

    Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow

    Compact design minimizes required installation space
    Available with steel or nylon coated steel cable
    Large grounding jaw clamp for low resistant ground termination
    Standard Product

    Specificatie
    • General
      Application - Equipment Grounding
      Cable Length - 50 Ft
      Cable Type - Single 3/32" Steel
      Construction - Steel
      Duty - Heavy Duty
      Item Type - Single Lead Static Discharge Reel
      OEM Brand Name - Hubbell Wiring Device-Kellems
      Series - Industrial
      Type - Static discharge reel
      UPC - 783585209005

      Dimensions
      Cable Length Active - 600
      Reel Frame Dimension - Steel

      Conductor Related
      Cable Specification - 3/32" Steel
      Nema Color - Yellow and Black

    Technische specificatie
    • Unieke ref.Cord-and-Cable-Reels-HBL50SD
    • ProductfamilieCable / Cord / Hose Reels
    • ProductgroepCord Reels
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-10-01
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectElektra - Stopcontacten
    • IFC-classificatieElektrisch circuit
    • UNSPSC-naamCable reels
    • UNSPSC-code26121635
    • Uniclass 2015-codePr_65_52_38
    • Uniclass 2015-beschrijvingHoses, hose reels and ancillaries
    • CSI MasterFormat 2014 Code26 05 33.16
    • CSI MasterFormat 2014 TitelBoxes for Electrical Systems
    • OmniClass-nummer23-35 33 17 11
    • OmniClass-titelElectrical Cable Reels