Publiceer je producten
Cast Iron 4-inch Recessed Floor Box for use in Concrete

Cast Iron 4-inch Recessed Floor Box for use in Concrete

The CFBS1R4CFB is a multi service cast iron floor box suitable for on grade or above grade use with conduit entries for both power and low voltage services. Conduit connections are made through NPT threads in each respective electrical category. The box is supplied with plugs for all NPT thread openings incase an opening is not used
Technische specificatie
  • Unieke ref.hubbell-cfbs1r4cfb
  • ProductfamilieFloor Boxes
  • ProductgroepFloor Box - Recessed
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-09-28
  • Editienummer1
  • Hoogte (inch)6
  • Breedte (inch)6.58
  • Diepte (inch)6.32
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • IFC-classificatieElektrisch circuit
  • UNSPSC-naamElectrical boxes
  • UNSPSC-code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitelBoxes for Electrical Systems
  • OmniClass-nummer23-35 33 15
  • OmniClass-titelElectrical Junction Boxes