Publiceer je producten
Rectangular Floor Box for Single-Service, Concrete, 1-Gang Deep, Brass/Stamped Steel

Rectangular Floor Box for Single-Service, Concrete, 1-Gang Deep, Brass/Stamped Steel

B2427 -- Rectangular Floor Box for Single-Service, Concrete, 1-Gang Deep, Brass/Stamped Steel

Product Specifications:
  • Floor Box Application: Rectangular
  • Floor Box Item: Stamped Steel Floor Box 1-Gang Deep, Single-Service, Brass
  • Unit Package: Single
  • Order Quantity: Carton of 1


SPECIFICATIONS:
  • Material: Stamped Steel
  • Min. Depth of Pour: 4.00" (101.6)
  • Adjustability: Full
  • Cubic Inch (cm3) Capacity Per Gang: 54.0 cu. in. (884.9 cm3)
  • Dimensions A: 3.90" (99.1)
  • Dimensions B: 4.81" (122.2)
  • Dimensions C: 6.00" (152.4)
  • Dimensions D: 4.38" (111.3)
  • Dimensions E: 3.19" (81.0)
  • Knockouts Sides: (1) 0.5", 1", 1.25"
  • Knockouts Ends: (1) 0.75", (1) 1"
  • Knockouts Bottom: (3) 0.5", (2) 0.75"
  • Concrete Cover: Included

Technische specificatie
  • Unieke ref.systemone-b2427
  • ProductfamilieFloor Boxes
  • ProductgroepFloor Box - Flush
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-09-28
  • Editienummer1
  • Hoogte (inch)3.91
  • Breedte (inch)6
  • Diepte (inch)4.81
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • IFC-classificatieElektrisch circuit
  • UNSPSC-naamElectrical boxes
  • UNSPSC-code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitelBoxes for Electrical Systems
  • OmniClass-nummer23-35 33 15
  • OmniClass-titelElectrical Junction Boxes