Publiceer je producten
Rectangular Floor Box, Concrete, 3-Gang Shallow, Brass/Cast Iron

Rectangular Floor Box, Concrete, 3-Gang Shallow, Brass/Cast Iron

B4314 -- Rectangular Floor Box, Concrete, 3-Gang Shallow, Brass/Cast Iron

Product Specifications:
  • Floor Box Application: Rectangular
  • Floor Box Item: Cast Iron Floor Box 3-Gang Shallow, Brass
  • Unit Package: Single
  • Order Quantity: Carton of 1


SPECIFICATIONS:
  • Material: Cast Iron
  • Min. Depth of Pour: 2.0" (50.8)
  • Adjustability: Semi
  • Cubic Inch (cm3) Capacity Per Gang: 16.0 cu. in. (262.2 cm3)
  • Dimensions A: 2.0" (50.8)
  • Dimensions B: 5.46" (138.7)
  • Dimensions C: 10.7" (271.8)
  • Dimensions D: 4.38" (111.3)
  • Dimensions E: 9.56" (242.8)
  • Threaded access holes: (6) 0.75"
  • Concrete Cover: Included
  • Closure Plugs: Included

Technische specificatie
  • Unieke ref.systemone-b4314
  • ProductfamilieFloor Boxes
  • ProductgroepFloor Box - Flush
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-09-28
  • Editienummer1
  • Hoogte (inch)2
  • Breedte (inch)4.36
  • Diepte (inch)3.2
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • IFC-classificatieElektrisch circuit
  • UNSPSC-naamElectrical boxes
  • UNSPSC-code39121303