Publiceer je producten
Acoustic Ceiling Tile Plaid
Acoustic Ceiling Tile Plaid
Acoustic Ceiling Tile Plaid
Acoustic Ceiling Tile Plaid
Acoustic Ceiling Tile Plaid

    Acoustic Ceiling Tile Plaid

    Get introduced to Plaid, the revolutionary acoustic tile that transforms ordinary spaces into extraordinary environments.

    Plaid is more than just a ceiling tile; it's a design canvas. Crafted from recycled PET, these interlocking tiles feature a unique 3D waffle structure that creates stunning plaid patterns. With six distinct tile designs, the possibilities are endless. Mix and match to craft bespoke acoustic ceilings that reflect your unique vision.

    Neem contact op met Impact Acoustic®

    Specificatie
    • Length 595mm

      Material thickness 12mm and 24mm

      100% PET (60% post-consumer) in 45 Colours.

    Technische specificatie
    • Unieke ref.acoustic-ceiling-tile-plaid
    • ProductfamilieAcoustic Ceiling Baffles
    • ProductgroepAcoustic Ceiling Baffles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-02-12
    • Editienummer1
    • Hoogte (mm)150
    • Breedte (mm)595
    Gerelateerd
    • HoofdmateriaalPET
    • Ontworpen inZwitserland
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Akoestische panelen & accessoires