Publiceer je producten
Raised Floor Supports from 85 to 380 Jack Support Anti Shock

Raised Floor Supports from 85 to 380 Jack Support Anti Shock

The MARTINETTO ANTI-SHOCK raised floor supports are part of Pedestal Line, a global benchmark in the outdoor raised flooring sector. The wide range of fixed supports and self-levelling supports for outdoor flooring solves the problems of laying directly on site, facilitating it and  reducing work times.

Called also Jack Support, it provide maximum versatility, thanks to heights from 35 to 380 mm and the wide range of heads for stone and ceramic floors, and decking.

All types of Jack Supports are guaranteed to bear concentrated loads of 400 kg each.The maximum load recommended on each single piece is 400 kg, from which the safety coefficient, equal to 50% of yielding or breakage resistance, has already been deducted.

As a result of its combination between the base, extensions and special heads, it’s an all-in-one product solution for installation on different types of construction sites.

The Anti-shock supports are the normal evolution of a versatile and classic product like the Martinetto support. Fitted with an anti-shock rubber above the fixed head, they can absorb noise and improve the acoustic comfort under terraces.

The Martinetto support has been designed for the installation of any type of flooring on any surface, allowing inspection of the various systems beneath, without needing to demolish anything and can also be used with EasyFlat slope correctors to eliminate slopes up to
10%.

The Jacks Supports raised floor supports are widely used for small and large outdoor floorings and in terraces, pool sides, walkways on roofing, walkways on hanging gardens, squares, urban spaces and gardens in general. And the compatible finishings are: ceramic tiles, natural stones, marble and granite, prefabricated concrete slabs, decking and wooden planks, decking and planks made of composite wood, all self-supporting materials thatt can withstand elevation.

Specificatie
  • A 400 kg concentrated load means an evenly distribuited load of 1.600 kg/sqm for 50x50 cm tiles and 2,500 kg/sqm for floors made up of 40x40 cm tiles.

Technische specificatie
  • Unieke ref.Jack-Supports-XL-AS
  • ProductfamilieSupport
  • ProductgroepJack-Supports-XL-AS
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-10-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPE/PP
  • Secundair materiaalPE/PP
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectVloeren - Vloersysteem
  • IFC-classificatieBouwelement
  • UNSPSC-naamCeramic tiles or flagstones
  • UNSPSC-code30131704
  • Uniclass 2015-codeSs_30_14_90_34
  • Uniclass 2015-beschrijvingFlag and slab pedestal-supported paving systems
  • OmniClass-nummer23-21 25 23 15
  • OmniClass-titelPedestals
  • CSI UniFormat II-codeB1010
  • CSI UniFormat II-titelFloor Construction

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië
Åland
Afghanistan
Amerikaanse Maagdeneilanden
Algerije
Argentinië
Amerikaans Samoa
Albanië
Armenië
Anguilla
Angola
Bolivia
Australië
Andorra
Azerbeidzjan
Antigua en Barbuda
Benin
Brazilië
Cookeilanden
België
Bahrein
Aruba
Botswana
Chili
Fiji
Bosnië en Herzegovina
Bangladesh
Bahama's
Burkina Faso
Colombia
Frans-Polynesië
Bulgarije
Bhutan
Barbados
Burundi
Ecuador
Guam
Cyprus
Brits Indische Oceaanterritorium
Belize
Centraal Afrikaanse Republiek
Falklandeilanden (Islas Malvinas)
Kiribati
Denemarken
Brunei
Bermuda
Comoren
Frans-Guyana
Kleine Afgelegen Eilanden van de Verenigde Staten
Duitsland
Cambodja
Britse Maagdeneilanden
Congo-Brazzaville
Guyana
Marshalleilanden
Estland
China
Canada
Congo-Kinshasa
Paraguay
Micronesia
Faeröer
Christmaseiland
Caribisch Nederland
Djibouti
Peru
Nauru
Finland
Cocoseilanden
Costa Rica
Egypte
Suriname
Nieuw-Caledonië
Frankrijk
Filipijnen
Cuba
Equatoriaal-Guinea
Uruguay
Nieuw-Zeeland
Gibraltar
Georgië
Curaçao
Eritrea
Venezuela
Niue
Griekenland
Hongkong
Dominica
eSwatini
Noordelijke Marianen
Guernsey
India
Dominicaanse Republiek
Ethiopië
Oost-Timor
Hongarije
Indonesië
El Salvador
Gabon
Palau
Ierland
Irak
Grenada
Gambia
Papoea-Nieuw-Guinea
IJsland
Iran
Groenland
Ghana
Pitcairneilanden
Isle of Man
Israël
Guadeloupe
Guinee
Samoa
Italië
Japan
Guatemala
Guinee-Bissau
Solomoneilanden
Jersey
Jemen
Haïti
Ivoorkust
Territorium Norfolkeiland
Kroatië
Jordanië
Honduras
Kaapverdië
Tokelau
Letland
Kazachstan
Jamaica
Kameroen
Tonga
Liechtenstein
Kirgistan
Kaaimaneilanden
Kenia
Tuvalu
Litouwen
Koeweit
Martinique
Lesotho
Vanuatu
Luxemburg
Laos
Mexico
Liberia
Wallis en Futuna
Malta
Libanon
Montserrat
Libië
Moldavië
Macau
Nicaragua
Madagaskar
Monaco
Maldiven
Panama
Malawi
Montenegro
Maleisië
Porto Rico
Mali
Nederland
Mongolië
Saint Kitts en Nevis
Marokko
Noord-Macedonië
Myanmar (Birma)
Saint Martin
Mauritanië
Noorwegen
Nepal
Saint Vincent en de Grenadines
Mauritius
Oekraïene
Noord-Korea
Saint-Barthélemy
Mayotte
Oostenrijk
Oezbekistan
Saint-Pierre en Miquelon
Mozambique
Polen
Oman
SaintLucia
Namibië
Portugal
Pakistan
Sint Maarten
Niger
Roemenië
Palestina
Trinidad en Tobago
Nigeria
Rusland
Qatar
Turks- en Caicoseilanden
Réunion
San Marino
Saudi-Arabië
Verenigde Staten
Rwanda
Servië
Singapore
Sao Tomé en Principe
Slovenië
Sri Lanka
Senegal
Slowakije
Syrië
Seychellen
Spanje
Tadzjikistan
Sierra Leone
Spitsbergen
Taiwan
Sint-Helena
Tsjechië
Thailand
Somalië
Vaticaanstad
Turkije
Sudan
Verenigd Koninkrijk
Turkmenistan
Tanzania
Wit-Rusland
Verenigde Arabische Emiraten
Togo
Zweden
Vietnam
Tsjaad
Zwitserland
Zuid-Korea
Tunesië
Uganda
Westelijke Sahara
Zambia
Zimbabwe
Zuid-Afrika
Zuid-Soedan