Publiceer je producten
KER0040 - Three seater sofa
KER0040 - Three seater sofa
KER0040 - Three seater sofa
KER0040 - Three seater sofa
KER0040 - Three seater sofa
KER0040 - Three seater sofa

    KER0040 - Three seater sofa

    KERN - Three seater sofa

    KERN is a broad system of modular seating elements designed for gathering and waiting. A fully modular family of elements that can be used independently or be freely combined to create functional and unique compositions suitable for any interaction or waiting space. KERN modules can be easily rearranged to create modern and flexible spaces to wait, meet, work or simply relax.

    Its full modular spirit and the wide variety of modules available, make it a truly adaptable and transversal system suitable for every interaction space or context. KERN is composed by four collections: sofas, modular seats, meeting booths and occasional tables.

    The combination of these four collections creates a complete universe of versatile elements able to solve the needs of today´s interaction and waiting spaces.

    Specificatie
    • KERN - Three seater sofa

    Technische specificatie
    • Unieke ref.ker0040
    • ProductfamilieKERN
    • ProductgroepKERN
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-02-17
    • Editienummer1
    • Hoogte (mm)740
    • Breedte (mm)715
    • Diepte (mm)2240
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalMateriaal
    • Ontworpen inVerenigd Koninkrijk
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)52.1
    Classificatie
    • Categorie BIMobjectMeubilair - Banken