Publiceer je producten
CLOUD LED
CLOUD LED
CLOUD LED
CLOUD LED
CLOUD LED
CLOUD LED
CLOUD LED

    CLOUD LED

    Recessed LED luminaire for modular ceilings. Satin polycarbonate diffuser on the sides providing diffuse lighting and center microprismatic diffuser for light glare control with UGR≤19 according to EN 12464-1. Standard version with 4000K, CRI>80 and 65.000h lifetime (@L90, B10, Ta 25ºC). Suitable for lay-in into exposed T grids or pull up version with brackets. Optional DALI dimmable driver, 3000K, air handling and 1 or 3 hours emergency unit. – as Indelague CLOUD LED
    Specificatie
      • Body: Steel sheet.
      • Finish: White matt powder coated.
      • Light source: LED 4000K, CRI>80.
      • LED life time: 65.000h @ L90, B10, Ta 25°C.
      • Control gear: LED Driver 220-240VAC-50/60Hz.
    Technische specificatie
    • Unieke ref.cloud_led
    • ProductfamilieInterior
    • ProductgroepTechnical Lighting
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2012-04-30
    • Editienummer1
    • Hoogte (mm)597
    • Breedte (mm)597
    • Diepte (mm)100
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalPolycarbonaat
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    • Nettogewicht (kg)6.2
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEC002892
    • ETIM-naamCeiling-/wall luminaire
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeSs_70_80
    • Uniclass 2015-beschrijvingLighting systems
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitelInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring