Publiceer je producten
Stainless Steel Door Face Protection

Stainless Steel Door Face Protection

3.3 van de 5 sterren3.3(10 reviews)
Protect your doors from everyday wear and tear with Stainless Steel Door Face Protectors. Our Door Face Protectors keep your doors safe from scratches and dents while offering a decorative touch. Achieve a mirror finish with Stainless Steel.
Specificatie
  • *Manufactured to your custom specifications Stainless Steel *Type 304 and Type 430 available in 14-gauge, 16-gauge and 18-gauge *Available in No. 4 Satin Finish *Available in cement-on or screw-on Gold Titanium Stainless Steel *Type 304 available in 20-gauge *Available in Gold Titanium, Mirror Finish *Available in cement-on only
Technische specificatie
  • Unieke ref.Stainless-Steel-Door-Face-Protection
  • ProductfamilieDoor and Frame Protection
  • ProductgroepDoor Protection
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-06-20
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectDeuren - Binnendeuren
  • IFC-classificatiedeur
  • Uniclass 2015-codePr_30_36_33_45
  • Uniclass 2015-beschrijvingKick plates
  • CSI MasterFormat 2014 Code10 26 33
  • CSI MasterFormat 2014 TitelDoor and Frame Protection
  • OmniClass-nummer23-17 11 11 25
  • OmniClass-titelDoor Accessories
  • CSI UniFormat II-codeC1020
  • CSI UniFormat II-titelInterior Doors