Publiceer je producten
2-1/4" Modular Brick

2-1/4" Modular Brick

This brick size is the industry standard.  It was designed to fit to a mason’s hand grip.  The unit is designed to turn corners and start a wall in running bond (this is where the mortar joints in the brick below are centered on the brick above).  3 brick courses equals one brick laid in a soldier course (stacked vertically).  This brick is the easiest to use when creating patterns in the wall   There are 6.85 brick per square foot.

Technische specificatie
  • Unieke ref.modular_2-25
  • ProductfamilieWalls
  • ProductgroepExternal-Walls
  • TypeBouwmateriaal
  • Publicatiedatum2014-01-01
  • Editienummer1
  • Hoogte (inch)2.25
  • Breedte (inch)3.62
  • Diepte (inch)7.62
Gerelateerd
  • HoofdmateriaalBrick
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Metselwerk
  • CSI MasterFormat 2014 Code04 21 13.13
  • CSI MasterFormat 2014 TitelBrick Veneer Masonry
  • OmniClass-nummer23-13 33 15
  • OmniClass-titelWall Exteriors
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls