Publiceer je producten
Lona SDI
Lona SDI
Lona SDI
Lona SDI
Lona SDI
Lona SDI
Lona SDI
Lona SDI
Lona SDI
Lona SDI

    Lona SDI

    Lona - Fits everywhere

    Round will never go out of style.

    Lona is a simple product, yet it can shape originality by creative use in space. As it comes in different sizes and mounting possibilities, there are so many ways to combine the Lonas together.

    Its ability to blend in and stand out makes it easy to match with any interior. Especially in unlimited spaces, Lona will add a focal point, without losing the feeling of spaciousness.

    Specificatie
    • Light distribution: Direct, Direct / Indirect

      Luminaire luminous flux: 960 lm - 11938 lm

      LED colour: 2700K CRI>80, 3000K CRI>80, 3500K CRI>80, 4000K CRI>80, 3000K CRI>90, 3500K CRI>90, 4000K CRI>90

      Optics: Soft light prismatic optics (DPR), Satin opal diffuser (SOP)

      Installation: Suspended

    Technische specificatie
    • Unieke ref.Lona_SDI
    • ProductfamilieGeneral
    • ProductgroepLona
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-05-22
    • Editienummer1
    • Hoogte (mm)45
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalAcryl
    • Ontworpen inSlovenië
    • Gefabriceerd inSlovenië
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers
    • IFC-classificatieLight Fixture
    • ETIM-codeEG000030
    • ETIM-naamAccessories for lighting
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitelInterior Lighting
    • OmniClass-nummer23-35 00 00
    • OmniClass-titelElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring