Publiceer je producten
Lynar RV
Lynar RV
Lynar RV
Lynar RV
Lynar RV
Lynar RV
Lynar RV
Lynar RV
Lynar RV
Lynar RV

    Lynar RV

    Sweet home for light modules

    Lynar is an elegant, endless modular profile that offers maximum flexibility. The choice of modules is wide and the installation is tool-free, simple, fast and safe. Combine them the way you want and change or move at anytime. It covers a wide range of use - from office, galleries, retail, hospitality to private residences.

    Specificatie
    • Linear extruded aluminium profile system with integrated 48V track. Indirect light option with SOP diffuser. Wide range of light insets (linear, spot, pendant). Power supply can be mounted remotely (PSE) or inside the profile (PSI).

    Technische specificatie
    • Unieke ref.lynar-rv
    • ProductfamilieLinear & Systems
    • ProductgroepLynar
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-31
    • Editienummer1
    • Hoogte (mm)58
    Gerelateerd
    • HoofdmateriaalExtruded Aluminum
    • Ontworpen inSlovenië
    • Gefabriceerd inSlovenië
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEG000030
    • ETIM-naamAccessories for lighting
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitelInterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië